Technical data
Braking resistor | Unit | BW120-001 | BW100-002/M | BW100-001 | BW100-002 | BW100-006-T | BW168-T | BW268-T | |
|---|---|---|---|---|---|---|---|---|---|
Part number | – | 18176011 | 25664514 | 08281718 | 08281653 | 18204198 | 18201334 | 18204171 | |
Peak braking power | kW | 6.9 | 9.4 | 6.9 | 10 | ||||
Current-carrying capacity | 100% cdf | kW | 0.03 | 0.15 | 0.1 | 0.15 | 0.6 | 0.8 | 1.2 |
50% cdf | kW | 0.06 | 0.3 | 0.15 | 0.3 | 1.1 | 1.4 | 2.2 | |
25% cdf | kW | 0.1 | 0.6 | 0.3 | 0.6 | 1.9 | 2.6 | 3.8 | |
12% cdf | kW | 0.18 | 1 | 0.5 | 1 | 3.6 | 4.8 | 7.2 | |
6% cdf | kW | 0.3 | 1.8 | 0.9 | 1.8 | 5.7 | 7.6 | 10 | |
Observe the regenerative power limit of the device, see chapter Technical data. | |||||||||
Resistance value RBR | Ω | 117 | 100 ±10% | 100 | 100 ±10% | 68 ±10% | |||
Tripping current of external monitoring device IFThe tripping current must be reduced by 2% / 10 K at an ambient temperature above 40 °C. | A | – | 1.2 | 0.8 | 1 | 2.4 | 3.4 | 4.2 | |
Design | – | PTC braking resistor in the housing | Flatpack resistor in the housing | Flatpack resistor | Wire resistor | ||||
Power connections | mm2 | Single core | Screw terminal | ||||||
Core length at the braking resistor | mm | 170 | 300 | 510 | 510 | – | |||
Cable cross section | mm2 | 0.5 | 2.1 | 1.3 | 0.5 – 10 | ||||
Tightening torque | Nm | – | 1.7Adhere to the specified tightening torques with a tolerance of +/- 10%. | ||||||
PE connection | – | – | M4 bolt | ||||||
Tightening torque PE | Nm | – | 1.7Adhere to the specified tightening torques with a tolerance of +/- 10%. | ||||||
Degree of protection in accordance with EN 60529 | – | IP20 | IP40 | IP54 | IP54 | IP20 | |||
Ambient temperature ϑamb | °C | -20 – 40 | -25 – 40 | -30 – 40 | |||||
Derating at ambient temperature > 40 °C | – | -4% PN/10 K up to maximum 60 °C | |||||||
Thermal overload protection | – | Self-protection | Fuse | Temperature switch | |||||
Noise characteristics | – | Unobtrusive | Low | ||||||
Mass | kg | 0.95 | 1.7 | 0.3 | 0.6 | 3 | 4 | 4.9 | |