Technical data
Door mounting frame COG11A | |
|---|---|
Part number | 28265688 |
Purpose of use | Door mounting frame for the following keypads:
|
Scope of delivery |
|
Connection | D-sub connector, 9‑pin, female |
Protection class | IP65 with tightening torque of 1.2 – 1.4 Nm for the cover screw Enclosure UL Type I |
Dimensions in mm (H × W × D) |
|
Maximum metal thickness of the control cabinet door | 7 mm |
Space required to open the cover | 200 mm |
For further information, refer to the installation instructions "Door mounting frame COG11A".
Additional information