Brake chopper
Unit | MCX91A-....-203-4.. | |||||
|---|---|---|---|---|---|---|
Size | 4 | 5 | 6 | |||
Type | 0290 | 0420 | 0570 | 0840 | 1080 | |
Minimum braking resistance value RBR_min | Ω | 6.7 | 4.2 | 2.7 | 2 | |
Brake chopper continuous power | kW | 11.6 | 16.7 | 22.7 | 33.5 | 43 |
Brake chopper peak power | kW | 150% × brake chopper continuous power | ||||
Connection contacts X2 | – | M8 bolt | M10 bolt | |||