Input
Unit | MCX91A-....-2E3-4.. | |||||
|---|---|---|---|---|---|---|
Size | 0S | |||||
Type | 0017 | 0025 | 0034 | 0042 | 0055 | |
Nominal line voltage (according to EN 50160) Vline | – | 3 × AC 200 – 240 V | ||||
Nominal current AC IN | A | 1.5 | 2.3 | 3.1 | 3.8 | 5 |
Line frequency fline | Hz | 50 – 60 ±5% | ||||
Controlled rectifier | – | No | ||||
Connection contacts X1 | – | |||||