General

Unit

MDX91A-....-5.3-4..

Size

8

Type

3800

4700

5880

Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section".

W

2939

3780

4983

Power consumption 24 V

W

25

Interference suppression

–

Basic interference suppression integrated

PE connection

–

M12 bolt

Permitted number of times power may be switched on/off per minute

min-1

1

Minimum switch-off time for power off

s

10

Mass

kg

148