Input

Unit

MDX9.A-....-2.3-4..

Size

2

3

Type

0070

0093

0140

Nominal line voltage (in accordance with EN 50160) Vline

V

3 × AC 200 – 240

Nominal current AC IN

A

6.3

8.4

12.6

Line frequency fline

Hz

50 – 60 ±5%

Controlled rectifier

–

No

Connection contacts X1

–

Plug connector