Brakemotor extension cable ../SB.. for /BK, /BZD and /BZ brakes

 

 

Motor side

 

Inverter side

Fixed
installation

Cable carrier
installation

Cable type

Connector type/
size

Cable cross section

Connector type/
size

Part number

Brakemotor extension cable for BK../BZ..D/BZ.. brakes

SB1 / M23

SpeedTec

4 × 1.5 mm2 + 3 × 1 mm2

SM1 / M23

SpeedTec

–

28125479

4 × 2.5 mm2 + 3 × 1 mm2

–

28125487

4 × 4 mm2 + 3 × 1 mm2

–

28125495

SBB / M40

SpeedTec

4 × 6 mm2 + 3 × 1.5 mm2

SMB / M40

SpeedTec

–

28125509

4 × 10 mm2 + 3 × 1.5 mm2

–

28125517

4 × 16 mm2 + 3 × 1.5 mm2

–

28125525