"NS" LED

LED

Meaning

Measure

–

Off

The device is switched off.

No DC 24 V supply.

  • Check the DC 24 V supply.
  • Switch on the device again.

The IP address is not set.

  • Set the IP address.

Green

Flashing

The connection to the Ethernet master has failed.

The device does not detect a connection to the Ethernet master (bus error).

  • Check the Ethernet connection of the device.
  • Check all Ethernet connections.

Green

Illuminated

The IP address is set. The Ethernet connection has been established.

–

Red

Flashing

The timeout time of the controlling connection has expired.

The status is reset by restarting communication.

  • Check the fieldbus connection.
  • Check the master/scanner.
  • Check all Ethernet connections.

Red

Illuminated

A conflict was detected during IP address assignment.

  • Check whether another device with the same IP address is available in the network.
  • Change the IP address of the device.
  • Check the DHCP settings for IP address assignment of the DHCP server (only when using a DHCP server).

Red/green

Flashing

The device performs an LED test.

This state may only be active for a short time during startup.

–

The device has received the designated target unit network ID (TUNID).

The LED will keep flashing until the device has received the APPLY_TUNID service and the validation is successfully completed.