X31: Engineering interface

The following table provides information about this connection:

Function

Engineering interface

Connection type

RJ10, female

Wiring diagram

Assignment

Contact

Function

1

0V24_OUT

0V24 reference potential
for DC 24 V auxiliary output

2

CAN_L

CAN Low connection

3

CAN_H

CAN High connection

4

24V_OUT

DC 24 V auxiliary output

For information on available connection cables, refer to the "MOVIMOT® flexible ..." product manual. > chapter "PC connection".