Highlights of the decentralized product portfolio

End-to-end solution

MOVI‑C® allows users to switch between control cabinet installation and decentralized installation. The consistency of the functions and features is not dependent on the product family or type of installation.

Modularity

Identical drive electronics for all product families, whether integrated in the product or installed close to the motor, is the ideal supplement to the control cabinet inverters of the MOVI-C® modular automation system.

Flexibility

The decentralized product range provides flexible support for connections to various higher-level systems.

Single-axis
automation

  • DBC – Direct Binary Communication
  • DAC – Direct AS-Interface Communication
  • DFC – Direct Fieldbus Communication
  • (PROFINET, EtherNet/IPTM, Modbus TCP)

Motion slave

  • DSI – Direct System Bus Installation (EtherCAT®)
  • DFC – Direct Fieldbus Communication
  • (POWERLINK CiA402)

Motion/automation control

 

  • DSI – Direct System Bus Installation (SBusPLUS)

Simple
installation

On the supply side, installation is made easier using terminals or connectors along with digital motor integration when installed close to the motor (single-cable technology).

Decentralized electronics
performance class

2.0 A, 2.5 A, 3.2 A,

4.0 A, 5.5 A,

7.0 A, 9.5 A,

12.5 A, 16.0 A