X3301: Safe digital inputs for EI7C FS built-in encoder

The following table provides information about this connection:

Function

Safe digital inputs for EI7C FS built-in encoder This function is only available for MOVIMOT® advanced and MOVIMOT® flexible.

Connection type

M12, 8-pin, female, A-coded, color: black

Connection diagram

Assignment

Contact

Function

1

24V_HTL

DC 24 V sensor supply for EI7C FS built-in encoder

2

GND

Reference potential for EI7C FS built-in encoder

3

A

Encoder track A

4

/A

Encoder track /A

5

B

Encoder track B

6

/B

Encoder track /B

7

Res.

Reserved

8

Res.

Reserved