X2242: AC 400 V connection, output
The following table provides information about this connection:
Function |
|---|
AC 400 V connection (OUT) |
Connection type |
|---|
M15-X-Power, female, connector with union nut, |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | L1 | Line connection, phase L1 (OUT) |
2 | L2 | Line connection, phase L2 (OUT) |
3 | L3 | Line connection, phase L3 (OUT) |
PE | PE | Protective earth connection |
A | res. | Reserved |
B | res. | Reserved |
The connector cannot be aligned. You should therefore check whether angled mating connectors can be used.
INFORMATION