Connection cable 4.0 mm2
The following hybrid cables are permitted by SEW-EURODRIVE for installations with STO signals:
Connection cable | Conformity/operating voltage | Cable reel/installation type | Cable type | Cable cross section/ |
|---|---|---|---|---|
Cable end open (not preassembled) | CE/UL: AC 500 V | 100 m 200 m
| HELUKABEL® Li9YYö | 4.0 mm2 28174755 |
Cable end open (not preassembled) | CE/UL: AC 500 V | 100 m 200 m
| HELUKABEL® Li9Y11Y- | 4.0 mm2 28171801 |


