Connection cables

INFORMATION

Use only shielded cables for this connection and only suitable connectors that connect the shield with the device in an HF-capable manner.

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28110935

HELUKABEL® LiYCY

Shielded

Variable

3 × 0.5 mm2

/

DC 60 V

M12, 5‑pin, A‑coded, female

 

M12, 5‑pin, A‑coded, male

CE/UL:

28117808

HELUKABEL® LiYCY

Shielded

Variable

3 x 0.5 mm2

/

DC 60 V

M12, 5‑pin, A‑coded, female

 

Open

CE/UL:

28110951

HELUKABEL® LiYCY

Shielded

Variable

3 × 0.5 mm2

/

DC 60 V

M12, 5‑pin, A‑coded, female

 

M12, 5‑pin, A‑coded, male

CE/UL:

28110986

HELUKABEL® LiYCY

Shielded

Variable

3 × 0.5 mm2

/

DC 60 V

M12, 5‑pin, A‑coded, female

 

Open

CE/UL:

28110994

igus chainflex CF78.UL

Shielded

Variable

4 × 0.5 mm2

/

DC 60 V

M12, 5‑pin, A‑coded, female

 

M12, 5‑pin, A‑coded, male

CE/UL:

28117816

igus chainflex CF78.UL

Shielded

Variable

4 x 0.5 mm2

/

DC 60 V

M12, 5‑pin, A‑coded, female

 

Open

CE/UL:

28111028

igus chainflex CF78.UL

Shielded

Variable

4 × 0.5 mm2

/

DC 60 V

M12, 5‑pin, A‑coded, female

 

M12, 5‑pin, A‑coded, male

CE/UL:

28111044

igus chainflex CF78.UL

Shielded

Variable

4 x 0.5 mm2

/

DC 60 V

M12, 5‑pin, A‑coded, female

 

Open