Cable cross section 2.5 mm2

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE:

18143776

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 2.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

Open

M4 ring cable lug

CE:

18174442

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 2.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

ABB8

CE:

18174434

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 2.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

ASB8

CE:

18145949

HELUKABEL® Li9YHC11Y-HF

Variable

4 x 2.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2

/

AC 500 V

Han® Q8/0

male

 

IS2, female,
(DR.71 – 132)