Response time when reporting the limit value violation via safe communication
The response times for the safe communication always relate to the safe protocol and not to the external interface of the safety option. All response times must be multiplied by the factor 1.002.
Calculation factor | Calculation specification response time |
|---|---|
SOS | T_ENC_POS + 2 × T_Sys |
SSx-r | T_ENC_VEL + 2 × T_Sys |
SLS with parameterized fault response: | |
| T_ENC_VEL + 2 × T_Sys |
| T_ENC_VEL + 2 × T_Sys + SSx-t delay t1 (8706.8) |
| T_ENC_VEL + T_Sys + SSx-t delay t1 (8706.8) |
| T_ENC_VEL + 2 × T_Sys + SSx‑r monitoring delay t2 (8706.9) + actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3 If ramp monitoring = linear, then jerk time = 0 |
| T_ENC_VEL + T_Sys + SSx‑r delay t2 (8706.9) + actual_speed (8700.79)/SSx‑r delay a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then the jerk time = 0 |
SSM | T_ENC_VEL + T_Sys |
SSR with parameterized fault response: | |
| T_ENC_VEL + 2 × T_Sys |
| T_ENC_VEL + 2 × T_Sys + SSx-t delay t1 (8706.8) |
| T_ENC_VEL + T_Sys + SSx-t delay t1 (8706.8) |
| T_ENC_VEL + 2 × T_Sys + SSx-r monitoring delay t2 (8706.9) + actual_speed (8700.79)/SSx-r delay a (8706.10) + SSx-r jerk time t3If ramp monitoring = linear, then the jerk time = 0 |
| T_ENC_VEL + T_Sys + SSx‑r delay t2 (8706.9) + actual_speed (8700.79)/SSx‑r delay a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then the jerk time = 0 |
| T_ENC_VEL + T_Sys |
SDI | T_ENC_POS + 2 × T_Sys |
SLI | T_ENC_VEL + 2 × T_Sys |
SLA with parameterized fault response: | |
| T_ENC_ACC + 2 × T_Sys |
| T_ENC_ACC + 2 × T_Sys + SSx-t delay t1 (8706.8) |
| T_ENC_ACC_Combined + T_Sys + SSx‑t delay t1 (8706.8) |
| T_ENC_ACC + 2 × T_Sys + SSx‑r monitoring delay t2 (8706.9) + actual_speed (8700.79)/SSx‑r deceleration a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then jerk time = 0 |
| T_ENC_ACC + T_Sys + SSx‑r delay t2 (8706.9) + actual_speed (8700.79)/SSx‑r delay a (8706.10) + SSx‑r jerk time t3If ramp monitoring = linear, then the jerk time = 0 |
| T_ENC_ACC + T_Sys |