Cable cross section 2.5 mm2

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28135369

LEONI LEHC® 005275

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

Open

CE/UL:

28128443

LEONI LEHC® 005275

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

M23, female (SH1/KH1)SpeedTec connector

CE/UL:

28128478

LEONI LEHC® 005275

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

M23, coding ring: brown, female

CE/UL:

28135326

LEONI LEHC® 005275

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

IS1, female, (DR.63)

CE/UL:

28135318

LEONI LEHC® 005275

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

IS1, female, (DR.63)

CE/UL:

28135296

LEONI LEHC® 005275

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

IS2, female, (DR.71 – 132)

CE/UL:

28135288

LEONI LEHC® 005275

Variable

2.5 mm2

/

AC 500 V

M23, coding ring: brown, male

 

IS2, female, (DR.71 – 132)