X5135: Digital inputs

The following table provides information about this connection:

Function

Digital inputs

Connection type

M12, 5-pin, female, A-coded, color: black

Connection diagram

Assignment

Contact

Function

1

+24 V

DC 24 V sensor supply

2

DI02

Digital input DI02

3

0V24

0V24 reference potential for sensors

4

DI01

Digital input DI01

5

FE

Functional earth

INFORMATION

SEW-EURODRIVE does not offer prefabricated cables for this type of connector.