Cable cross section 2.5 mm2
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE: 18127460 | HELUKABEL® TOPFLEX® – 600-PVC | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: black, male |
| M23, coding ring: black, male | ||||
CE: 18133959 | HELUKABEL® TOPFLEX® – 611-PUR (halogen-free) | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: black, male |
| M23, coding ring: black, male | ||||
UL: 18153267 | HELUKABEL® – JZ-602 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: black, male |
| M23, coding ring: black, male | ||||
UL: 18153275 | HELUKABEL® MULTIFLEX® – 512 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: black, male |
| M23, coding ring: black, male | ||||
CE: 18127479 | HELUKABEL® TOPFLEX® – 600-PVC | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: black, male |
| Open | ||||
CE: 18133967 | HELUKABEL® TOPFLEX® – 611-PUR (halogen-free) | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: black, male |
| Open | ||||
UL: 18153283 | HELUKABEL® – JZ-602 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: black, male |
| Open | ||||
UL: 18153291 | HELUKABEL® MULTIFLEX® – 512 | Variable
| 2.5 mm2 / AC 500 V | |||
M23, coding ring: black, male |
| Open | ||||

