Right-angle gear units

The following table shows an overview of the most important technical data of MOVIMOT® performance drive units with right-angle gear units.

Drive unit

K..CM3C../D..

S..CM3C../D..

W..CM3C../D..

Technical data

Output speed

na

min-1

13 – 711

6 – 500

14 – 295

Continuous output torque

Ma

Nm

10.1 – 3000

13.4 – 4180

23.5 – 1020

Max. permitted torque for short-time duty

Mapk

Nm

115 – 9090

72 – 4340

131 – 720

Max. permitted overhung load for short-time duty

FRaApk

N

109000

36000

8000

Max. permitted overhung load for continuous duty

FRamax

N

0 – 65000

2448 – 37000

3679 – 8000

Gear ratio range

i

2.81 – 153.21

4.00 – 286.40

6.76 – 142.72

Mechanical data

Hollow shaft

–

X

X

Flange mounting

X

X

X

Foot mounting

X

X

X

B5 flange

X

X

X

B14 flange

X

X

–

Reduced backlash option
/R

 

X

–

–