Axially parallel gear units

The following table shows an overview of the most important technical data of MOVIMOT® performance drive units with axis-parallel gear units.

Drive unit

RX..CM3C../D..

R..CM3C../D..

F..CM3C../D..

Technical data

Output speed

na

min-1

279 – 1533

9 – 593

7 – 530

Continuous output torque

Ma

Nm

4.7 – 140

12.1 – 4400

13.6 – 5300

Max. permitted torque for short-time duty

Mapk

Nm

90 – 1150

118 – 7000

130 – 8860

Max. permitted overhung load for short-time duty

FRaApk

N

30000

120000

108000

Max. permitted overhung load for continuous duty

FRamax

N

1629 – 9600

0 – 43000

0 – 65000

Gear ratio range

i

1.3 – 7.16

3.37 – 212.46

3.77 – 276.77

Mechanical data

Hollow shaft

–

–

X

Flange mounting

X

X

X

Foot mounting

X

X

X

B5 flange

X

X

X

B14 flange

X

X

X

Reduced backlash option
/R

 

–

X

X