X43: Fieldbus connection port 2
The electronics covers are available in several connection configurations with M12 connectors.
If the M12 connectors X4233_1 and X4233_2 for fieldbus connection are not available at the electronics cover, fieldbus connection is realized via the mini I/O connectors X42 and X43 of the connection unit.
The following table provides information about this connection:
Function |
|---|
Connection for Ethernet-based fieldbus or subnetwork |
Connection type |
|---|
Industrial Mini I/O, socket block (female), type 1 |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | TX+ | Transmit line (+) |
2 | TX- | Transmit line (-) |
3 | RX+ | Receive line (+) |
4 | Res. | Reserved |
5 | Res. | Reserved |
6 | RX- | Receive line (-) |
7 | Res. | Reserved |
8 | Res. | Reserved |
Additional information