Technical data
CBG21A keypad | |
|---|---|
Part number | 28238133 |
Ambient temperature | -10 – 60 °C |
Degree of protection | IP40 in accordance with EN 60529 |
Power consumption | 1.4 W |
Dimensions in mm (W × H × D) | 65 × 110 × 20 |
Display dimensions in mm (W × H) | 49 × 37 |
Diagonal screen measurement | 61 mm (2.4") |
Screen resolution in pixels (W × H) | 320 × 240 |
Screen type | Color display |
Engineering interface | USB 2.0 mini B, female |
Connection interface | D-sub 9-pin, female |
Mechanical strength | 3M5 according to DIN EN 60721-3-3: 1995 5M1 according to DIN EN 60721-3-5: 1997 |
Internal memory | 128 MB (sufficient for several hundred data sets) The memory can also be used for images, documents, projects, etc. |