Input (3000 minˉ¹ speed class)

MOVIMOT® advanced

DR2C..

90SA6/D..

90SA6/D..

90SA6/D..

90SA6/D..

90LA6/D..

Electronics cover (inverter)

..0070..

..0095..

..0125..

..0160..

..0160..

Nominal line voltage AC
(according to EN 50160)

Vline

3 × AC 380 – 500 V

Nominal line current AC

Iline

6.1 A

8.2 A

11.0 A

12.0 A

14.6 A

Line frequency

fline

50 – 60 Hz ±5%

Maximum permitted rated short-circuit current at the line input

SCCR ICC

Devices without switch disconnector:

65 kA

Device with switch disconnector:

5 kA

Maximum rated current of the supply fuse (branch circuit protection)

 

40 A