
| MOVIMOT® advanced with DRN.. Motor (≙ IE3) |
Description | Drive unit consisting of gear unit, asynchronous motor and decentralized inverter |
Power rating | - With star connection: 0.37 kW – 7.5 kW
- With delta connection: 0.55 – 7.5 kW
|
Overload capacity | Up to 210% With the exception of DRN132M4 motors with electronics cover D..-0160.. (16 A): max. overload capacity = 200% |
Drive data
(Without gear unit) | Torque rangeOnly for MOVIMOT® advanced DFC, DSI
- With star connection: 2.5 Nm – 49.4 Nm
- With delta connection: 1.81 Nm – 24.7 Nm
Speed range (with encoder)Only for MOVIMOT® advanced DFC, DSI
- With star connection: 1 min-1 – 1400 min-1 (size 1)
- With star connection: 1 min-1 – 1450 min-1 (size 2)
- With delta connection: 1 min-1 – 2900 min-1
Speed range (without encoder)
- With star connection: 140 min-1 – 1400 min-1 (size 1)
- With star connection: 145 min-1 – 1450 min-1 (size 2)
- With delta connection: 145 min-1 – 2900 min-1
|
Options | - Digital Interface (MOVILINK® DDI) /DI
- Single-turn encoder /EI8ZOnly for MOVIMOT® advanced DFC, DSI
 - Safe single-turn encoder /EI7C-FSOnly for MOVIMOT® advanced DFC, DSI
Only in combination with CSL51 safety option. The encoder can only be used for the SLS safety function, but not for motor control. - Multi-turn absolute encoder /AK8ZOnly for MOVIMOT® advanced DFC, DSI
 - Single-turn encoder /EK8ZOnly for MOVIMOT® advanced DFC, DSI
 - Connector /IV
- Motor protection /TF
- Switch disconnector with feedback contact /D11
- Integrated braking resistor /BW1 or /BW2
- Pressure compensation fitting electronics /PE
- Metal fan /AL
- Canopy /C
- Reinforced winding insulation /RI
- Second shaft end on the motor/brakemotor /2W
- For more options, see MOVI-C® decentralized inverter options
|