Connection of cables with open end
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
28127544, 28127528. 28127536, 28127501 |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Prefabricated connector | |||||||
| M23, female, internal thread with union nut, coding ring: gray/green | ||||||||
|
| ||||||||
Conductor color/core cross section | Identification | Assembly | Signal | Contact | |||||
Brown | L1 | Unassembled | Connection of line phase L1 | L1 | U | ||||
Black | L2 | Unassembled | Connection of line phase L2 | L2 | V | ||||
Grey | L3 | Unassembled | Connection of line phase L3 | L3 | W | ||||
Green/yellow | - | Unassembled | Protective earth connection | PE | PE | ||||
Brown | - | Unassembled | DC +24 V | +24 V | A | ||||
Blue | - | Unassembled | 0V24 | 0V24 | B | ||||
Yellow | - | Unassembled | Ethernet TX+ | TX+ | 1 | ||||
Orange | - | Unassembled | Ethernet TX- | TX- | 2 | ||||
White | - | Unassembled | Ethernet RX+ | RX+ | 3 | ||||
Blue | - | Unassembled | Ethernet RX- | RX- | 4 | ||||

