Type designation DSI.. electronics cover

The following table shows the type designation of the electronics cover:

DSI

Product family

DSI = Electronics cover Direct System bus Installation

1

Communication type

1 = EtherCAT®/SBusPLUS

0

Connection configuration

0 = M12 connector for digital inputs/outputs and fieldbus

1 = M12 connector for digital inputs/outputsThe fieldbus is connected via mini I/O connector on the connection unit.

2 = Without M12 connectorThe fieldbus is connected via mini I/O connector on the connection unit

A

Communication version

 

0020

Nominal output current of the electronics cover

0020 = 2.0 A

0025 = 2.5 A

0032 = 3.2 A

0040 = 4.0 A

0055 = 5.5 A

0070 = 7.0 A

0095 = 9.5 A

0125 = 12.5 A

0160 = 16.0 A

 

5

Connection voltage

5 = AC 500 V

0

Power section variant EMC

0 = Basic interference suppression

1 = IT system design

3

Connection type

3 = 3-phase

 

A

Version

 

S

Device variant

S = System bus profileIf this digit of the type designation is "0", the device variant is S (system bus profile).

E = CiA402 device profile (DS402)

0

Technology level

0 = Technology level 0 (standard)

0

Application level

0 = Standard, MOVIKIT® Velocity Drive

1 = Activation of further MOVIKIT® software modules

2 = Customized solution

 

000

MOVIKIT® version

000 = No MOVIKIT® module loaded ex works (controller with freely configurable process data interface)

001 = MOVIKIT® Velocity Drive

002 = MOVIKIT® Positioning Drive (application level 1 required)

/

 

SBA

Safety option

SBA = Safe communication with MOVISAFE® CSB51A safety option

SLA = Motion monitoring with EI7C FS built-in encoder, F-DI and safe communication with MOVISAFE® CSL51A safety option

SSA = Motion monitoring with EI7C FS built-in encoder or with safe MOVILINK® DDI encoder, F-DI and safe communication with MOVISAFE® CSS51A safety option

/

 

B

Operating mode options

B = Brake control

C = Specific customer identification

D = Device-specific parameterization of the delivery state

P = Customer-specific parameterization