X5133_3: Digital inputs/outputs

The following table provides information about this connection:

Function

Digital inputs/outputs

Connection type

M12, 5‑pin, female, A-coded, color: black

Connection diagram

Assignment

Contact

Function

1

+24 V

DC 24 V connection/actuator supply

2

DIO02

Sensor input DIO02/actuator output DIO02

3

0V24

0 V 24 reference potential for sensors/actuators

4

DIO01

Sensor input DIO01/actuator output DIO01

5

FE

Functional earth

INFORMATION

SEW-EURODRIVE does not offer prefabricated cables for this type of connector.