Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28172558

Assembly

Open cable end

Description

Assembled connector

Conductor color/core cross section

Marking

Assembly

Signal

Contact

Black
1.5 mm2

1

Not prefabricated

Braking resistor connection +

BW+

1

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Res.

2

Black
1.5 mm2

2

Not prefabricated

Braking resistor connection -

BW-

3

Green/yellow
1.5 mm2

Not prefabricated

Protective earth connection

PE

4