Activating the function

WARNING

Danger from falling loads.
Severe or fatal injuries.
  • Do not use the "Release brake/deactivate DynaStop® for FCB01" function for hoists or applications with potentially falling loads.
  • Inhibit the function via the following steps:
    • Deactivate the function of DIP switch S1/2 via parameter Functions > Inputs/outputs > Basic device > DIP switch functions > Release brake/deactivate DynaStop® for FCB01 – enable > "Deactivation" = "1".
    • Disable the function via parameter Functions > Drive functions > FCB01 Output stage inhibit > "Release brake/deactivate DynaStop® for FCB01 – enable" = "0".

Using the "Release brake/deactivate DynaStop® with FCB01" function, you can release the brake via a control signal (digital input or process data bit) when the output stage is inhibited. For example, this allows to move loads freely using a horizontal conveyor.

Now make the following settings:

  1. Enabling the function:
    • Via DIP switch S1/2
      Switch DIP switch S1/2 "Release brake/deactivate DynaStop® for FCB01 – enable" = ON.
    • Via parameter setting
      Make sure that DIP switch S1/2 has been deactivated via parameter Functions > Inputs/outputs > Basic device > DIP switch functions > Release brake / deactivate DynaStop® for FCB01 enable > "Deactivation" = "1".
      Enable the function via parameter Functions > Drive functions > FCB01 Output stage inhibit > "Release brake/deactivate DynaStop® with FBC 01- enable" = "1" [1].
  2. Configuring the control signal:
    • Control via digital input
      Assign a digital input via the function "Release brake/deactivate DynaStop® when output stage is inhibited" [2].
    • Control via process data bit (not available with DBC designs)
      Use the "Release brake" control bit of the MOVIKIT® control word to release the brake/deactivate DynaStop® for FCB01.
      For further information, refer to the corresponding MOVIKIT® documentation.

The set control signal can be used to release the brake when the function block FCB01 is active.