Technical data of the POWERLINK interface
POWERLINK | |
|---|---|
Vendor ID | 59hex |
Device family | MOVI-C® |
Product name | Decentralized Electronics |
Connection technology | M12 connector/mini IO connector |
Supported baud rate | 100 MBaud (half duplex) |
Application protocols | POWERLINK, SEW Application Services |
Port numbers used | 310 |
Application profiles | DS402 |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 |
Maximum cable length (from stroke to stroke) | 100 m |
XDD file name |
|