Motor, electronics cover size 2 speed class 2000 minˉ¹
MOVIMOT® advanced | DR2C.. | ||||||
|---|---|---|---|---|---|---|---|
90SA6/D.. | 90SA6/D.. | 90LA6/D.. | 100LSA6/D.. | 100LA6/D.. | |||
Electronics cover (inverter) | ..0070.. | ..0095.. | ..0125.. | ..0160.. | ..0160.. | ||
Nominal output current of the electronics cover | 7.0 A | 9.5 A | 12.5 A | 16.0 A | 16.0 A | ||
Nominal power | PN | 3.03 kW | 4.08 kW | 5.24 kW | 6.28 kW | 6.81 kW | |
Nominal torque | MN | 14.5 Nm | 19.5 Nm | 25.0 Nm | 30.0 Nm | 32.5 Nm | |
Maximum torque | MMax | 41.5 Nm | 43.0 Nm | 60.0 Nm | 62.0 Nm | 63.0 Nm | |
Nominal speed | nN | 2000 min-1 | |||||
Speed setting range | without encoder | 1:40 | |||||
With encoderThe encoders are only available in combination with the DFC and DSI communication variants, but not with the DBC and DAC communication variants. | 1:2000 | ||||||
Brake typeStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions. |
| BE5 | BE5 | BE5 | BE5 | BE5 | |
Braking torqueStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions. | MB | 40 Nm | 55 Nm | 55 Nm | 55 Nm | 55 Nm | |
Inertia | Without brake | JMot | 52.9 10-4 kgm2 | 52.9 10-4 kgm2 | 66.8 10-4 kgm2 | 86.9 10-4 kgm2 | 106 10-4 kgm2 |
With brake | JBMot | 58.9 10-4 kgm2 | 58.9 10-4 kgm2 | 72.8 10-4 kgm2 | 92.9 10-4 kgm2 | 112 10-4 kgm2 | |
Mass | Without brake |
| 28.0 kg | 28.0 kg | 31.2 kg | 35.2 kg | 42.3 kg |
With brake |
| 33.9 kg | 33.9 kg | 37.1 kg | 41.1 kg | 48.2 kg | |