Brake chopper and braking resistance
MOVIMOT® advanced | DR2C.. | ||||
|---|---|---|---|---|---|
90SA6/D.. | 90SA6/D.. | 90LA6/D.. | 100LSA6/D.. 100LA6/D.. | ||
Electronics cover (inverter) | ..0070.. | ..0095.. | ..0125.. | ..0160.. | |
Minimum braking resistance | RBWmin | 47 Ω | 33 Ω | ||
Brake chopper continuous power | 4.9 kW | 6.6 kW | 8.7 kW | 11.1 kW | |
Brake chopper | 13.2 kVA | 17.8 kVA | 19.6 kVA | 20.0 kVA | |