Technical data of encoder option

For MOVIMOT® advanced, encoders are only available in combination with the DFC and DSI communication variants, but not for the DBC and DAC communication variants.

/EI8Z

/EK8Z

/AK8Z

/EK9Z

Encoder ability class

Medium class

High class

High class

High class

Motor series

DRN71-132S, DR2C71-100LSA

Motor sizes

71 – 132S

71 – 100LSA

Combination of brake/brake control

BG17 brake control: BE..

Combination of motor protection/temperature

Motor protection: TF (in winding)

Motor protection/motor temperature: PI (Pt1000 in stator housing and motor temperature model with MOVI-C® inverters)

Combination of forced cooling fans

Yes

Encoder type

Incremental encoder

Incremental encoder

Multi-turn absolute encoder

Single-turn absolute encoder

Interface

MOVILINK® DDI, coaxial

MOVILINK® DDI type designation

DI.E..

Power requirement (24 V supply via MOVILINK® DDI)

107 mA (without encoder: 60 mA)

Electronic nameplate

ET2000 (MOVILINK® DDI, integrated)

Voltage supply

DC 24 V (MOVILINK® DDI, integrated)

Incremental resolution

(position increments per motor revolution)

12 bit 4096 inc

16 bit 65536 inc

Single-turn resolution

(position resolution per motor revolution)

16 bit 65536 inc

16 bit 65536 inc

Multi-turn resolution

(max. counter for complete motor revolutions)

16 bit 65536 inc

Maximum permissible magnetic field external to the motor

Outer contour of the motor:

25 mT / 20 kA/m 

Outer contour of the motor: 25 mT / 20 kA/m

On the encoder housing: 10 mT / 8 kA/m

Vibration resistance in accordance with EN 60068‑2‑6 

≤ 10 g (f > 18.5 Hz)

Shock resistance in accordance with EN 60068‑2‑27

≤ 100 g (t = 6 ms, 18 pulses)

Maximum speed

6000 min-1

Degree of protection in accordance with EN 60529

IP66

Corrosion and surface protection

KS, OS1 – OS4, OSG

Installation altitudeObserve the restrictions of the ambient temperature and potential derating of the respective motor/inverter or of the brake and encoder design when used at an increased ambient temperature and/or depending on the installation altitude.

≤ 3866 m

Explosion protection

Functional safety

YesIn preparation.