Connection of bulk cables
The following table shows the core assignment of cables with the following part numbers:
Part numbers |
|---|
28174828, 28174798, 28174755, 28171801 |
Connection description | |||||
|---|---|---|---|---|---|
Bulk cable | Connection depending on installation topology | ||||
| Hybrid installation for
| Hybrid installation for
| Hybrid installation for
| ||
PA hybrid | PAC hybrid | PSC hybridOnly 2-pole STO connections (2-pole sourcing/sinking, 2-channel serial sourcing, 1-pole sourcing output) possible. See chapter "Project planning for functional safety". | |||
Conductor color/ | Marking | Signal
| Description | ||
Brown | L1 | U | Connection of line phase L1 | ||
Black | L2 | V | Connection of line phase L2 | ||
Grey | L3 | W | Connection of line phase L3 | ||
Green/yellow | – | PE | Protective earth connection | ||
Brown | – | +24V/ STO_P | +DC 24 V | STO_P (STO+) | |
Blue | – | 0V24/ STO_M | 0V24 reference potential | STO_M (STO-) | |
Yellow | – | TX+ | ReservedReserved cores must be isolated and fixed in the connection box. | Ethernet TX+ | |
Orange | – | TX- | ReservedReserved cores must be isolated and fixed in the connection box. | Ethernet TX- | |
White | – | RX+ | ReservedReserved cores must be isolated and fixed in the connection box. | Ethernet RX+ | |
Blue | – | RX- | ReservedReserved cores must be isolated and fixed in the connection box. | Ethernet RX- | |
