Drive behavior when STO is activated before standstill (rotational speed = "0")
NOTICE
Danger due to incorrect parameter setting.
If the parameter Functions > Drive functions > FCB01 Output stage inhibit > Activate DynaStop® for STO = "1", the DynaStop® function can be activated outside the permitted operating range.
This can cause high torque loads / high motor currents, which may damage the drive unit and the application.
Possible damage to property.
- Use DynaStop® in conjunction with STO with control according to SS1-t.
- Use the factory setting/recommended setting of the parameter.
If STO is activated before speed "0" is reached, If the DynaStop® function behaves according to the setting of parameter Functions > Drive functions > FCB01 Output stage inhibit > Activate DynaStop® for STO:
Index | Parameter | Setting | Meaning |
|---|---|---|---|
8501.4 | Functions > | 0 = No (Factory setting) | The DynaStop® status remains unchanged when STO is activated.
|
1 = Yes | DynaStop® is activated (not safety-related) when STO is activated.
|
Recommended setting/factory setting |
The following figure shows the behavior when STO is activated before rotational speed "0" is reached:
[1] | Parameter setting:
|
[2] | Parameter setting:
|
t | Time |
t1 | Point in time at which the deceleration ramp is initiated |
t2 | Point in time at which STO is activated |
Δt | Time span between initiating the deceleration ramp and STO |
Range of safe time delay | |
Range with active, safety-related STO function |
Activating the STO function during the deceleration ramp aborts controlled deceleration:
Reasons for early activation of STO can be:
- Delay time Δt selected too short
- Extension of the deceleration ramp when the current limit is reached, e.g. due to too high load