Brake chopper and braking resistor

MOVIGEAR® performance

MGF..

2-..-C

4-..-C

4-..-C/XT

Electronics cover (inverter)

..0020..

..0032..

..0040..

Minimum braking resistance

RBWmin

100 Ω

Brake chopper continuous power

550 W

900 W

900 W

Brake chopper peak power

3.8 kVA

5.9 kVA

7.6 kVA