Error 48 Module bus
Error: 48.1 (3001hex | 12289dec) Description: Incompatible device combination | ||
|---|---|---|
| Response: Disconnect storage unit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The module bus stations are not compatible with each other. The firmware versions of the axis modules and power supply modules may be incompatible. | Contact SEW-EURODRIVE Service. | |
Error: 48.2 (3002hex | 12290dec) Description: Communication timeout | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
Communication timeout on the module bus. | – Check the cable connections and voltage supply of the module bus axis group members. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 48.3 (3003hex | 12291dec) Description: Too many module bus stations | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
Too many module stations are connected. | Reduce the number of module bus stations. | |
Error: 48.4 (3004hex | 12292dec) Description: CRC error | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
Checksum error detected during module bus communication. | – Switch the device off and on again. – Reset the error. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Error: 48.5 (3005hex | 12293dec) Description: Change of module bus configuration | ||
|---|---|---|
| Response: Output stage inhibit (standard) System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The module bus configuration has been changed. The device must be restarted. | Acknowledge the fault. | |
Error: 48.11 (300Bhex | 12299dec) Description: Several module bus masters are available | ||
|---|---|---|
| Response: Several module bus masters | |
Cause | Measure | |
There is more than one module bus master in the network. | Check module bus stations. | |