Error 81 Storage unit
Error: 81.1 (5101hex | 20737dec) Description: Overvoltage | ||
|---|---|---|
| Response: Output stage inhibit (critical) | |
Cause | Measure | |
Maximum storage voltage exceeded. | Discharge the storage unit. | |
Error: 81.2 (5102hex | 20738dec) Description: Overvoltage – pre-warning | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Pre-warning threshold for maximum storage voltage exceeded. | Discharge the storage unit. | |
Error: 81.3 (5103hex | 20739dec) Description: Undervoltage | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Minimum storage voltage undershot. | Charge the storage unit. | |
Error: 81.4 (5104hex | 20740dec) Description: Undervoltage – pre-warning | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Pre-warning threshold for minimum storage voltage undershot. | Charge the storage unit. | |
Error: 81.7 (5107hex | 20743dec) Description: Overcurrent in discharging direction | ||
|---|---|---|
| Response: Output stage inhibit (critical) | |
Cause | Measure | |
Storage unit permanently overloaded. | Reduce the load. | |
Error: 81.10 (510Ahex | 20746dec) Description: Overcurrent in charging direction | ||
|---|---|---|
| Response: Output stage inhibit (critical) | |
Cause | Measure | |
Storage unit permanently overloaded. | Reduce the load. | |
Error: 81.12 (510Chex | 20748dec) Description: Overtemperature (electronics) | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Storage unit overloaded. | – Reduce the load. – Reduce ambient temperature. | |
Error: 81.13 (510Dhex | 20749dec) Description: Overtemperature (storage cells) – pre-warning | ||
|---|---|---|
| Response: Warning with self reset | |
Cause | Measure | |
Storage unit overloaded. | – Reduce the load. – Reduce ambient temperature. | |
Error: 81.14 (510Ehex | 20750dec) Description: Overtemperature (storage cells) | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
Storage unit overloaded. | – Reduce the load. – Reduce ambient temperature. | |
Error: 81.19 (5113hex | 20755dec) Description: External fault | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
Critical fault detected in an energy module within the storage unit. | Check the energy modules for faults, for example: – Check the voltage of the individual energy modules. – Check the connection of the individual energy modules. | |
Error: 81.24 (5118hex | 20760dec) Description: General error | ||
|---|---|---|
| Response: Output stage inhibit (critical) | |
Cause | Measure | |
The storage unit detected a general fault. | Check the condition of the storage unit. | |
Error: 81.25 (5119hex | 20761dec) Description: Undertemperature (storage cells) | ||
|---|---|---|
| Response: Output stage inhibit (critical) | |
Cause | Measure | |
Ambient temperature too low. | Increase the ambient temperature. | |
Error: 81.26 (511Ahex | 20762dec) Description: Undertemperature (storage cells) – pre-warning | ||
|---|---|---|
| Response: Warning with self reset | |
Cause | Measure | |
Ambient temperature too low. | Increase the ambient temperature. | |
Error: 81.27 (511Bhex | 20763dec) Description: Internal notification | ||
|---|---|---|
| Response: Output stage inhibit (critical) | |
Cause | Measure | |
The storage unit detected an internal fault. | Check the condition of the storage unit. | |
Error: 81.28 (511Chex | 20764dec) Description: Overcurrent | ||
|---|---|---|
| Response: Output stage inhibit (critical) | |
Cause | Measure | |
Storage unit permanently overloaded. | Reduce the load. | |
Error: 81.29 (511Dhex | 20765dec) Description: Critical error | ||
|---|---|---|
| Response: Output stage inhibit (critical) | |
Cause | Measure | |
Storage unit signaled critical fault. | Check the condition of the storage unit. | |
Error: 81.30 (511Ehex | 20766dec) Description: Manufacturer-specific error | ||
|---|---|---|
| Response: Output stage inhibit (critical) | |
Cause | Measure | |
Storage unit has detected a manufacturer-specific error. The manufacturer-specific error code can be identified through the generic storage unit interface and the internal error code of the subcomponent. The internal error code of the subcomponent corresponds to the manufacturer-specific message 1 – 16 of the generic storage unit interface. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. For measures to correct the error, refer to the documentation of the storage unit. | |
Error: 81.33 (5121hex | 20769dec) Description: Manufacturer-specific warning | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Storage unit has reported a manufacturer-specific warning. The manufacturer-specific error code can be identified through the generic storage unit interface and the internal error code of the subcomponent. The internal error code of the subcomponent corresponds to the manufacturer-specific message 1 – 16 of the generic storage unit interface. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.61 (513Dhex | 20797dec) Description: Manufacturer-specific warning 1 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 1. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.62 (513Ehex | 20798dec) Description: Manufacturer-specific warning 2 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 2. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.63 (513Fhex | 20799dec) Description: Manufacturer-specific warning 3 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 3. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.64 (5140hex | 20800dec) Description: Manufacturer-specific warning 4 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 4. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.65 (5141hex | 20801dec) Description: Manufacturer-specific warning 5 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 5. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.66 (5142hex | 20802dec) Description: Manufacturer-specific warning 6 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 6. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.67 (5143hex | 20803dec) Description: Manufacturer-specific warning 7 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 7. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.68 (5144hex | 20804dec) Description: Manufacturer-specific warning 8 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 8. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.69 (5145hex | 20805dec) Description: Manufacturer-specific warning 9 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 9. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.70 (5146hex | 20806dec) Description: Manufacturer-specific warning 10 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 10. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.71 (5147hex | 20807dec) Description: Manufacturer-specific warning 11 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 11. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.72 (5148hex | 20808dec) Description: Manufacturer-specific warning 12 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 12. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.73 (5149hex | 20809dec) Description: Manufacturer-specific warning 13 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 13. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.74 (514Ahex | 20810dec) Description: Manufacturer-specific warning 14 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 14. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.75 (514Bhex | 20811dec) Description: Manufacturer-specific warning 15 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 15. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.76 (514Chex | 20812dec) Description: Manufacturer-specific warning 16 | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
The storage unit has signaled manufacturer-specific warning 16. The corresponding cause can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.81 (5151hex | 20817dec) Description: Manufacturer-specific error 1 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 1. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.82 (5152hex | 20818dec) Description: Manufacturer-specific error 2 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 2. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.83 (5153hex | 20819dec) Description: Manufacturer-specific error 3 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 3. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.84 (5154hex | 20820dec) Description: Manufacturer-specific error 4 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 4. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.85 (5155hex | 20821dec) Description: Manufacturer-specific error 5 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 5. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.86 (5156hex | 20822dec) Description: Manufacturer-specific error 6 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 6. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.87 (5157hex | 20823dec) Description: Manufacturer-specific error 7 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 7. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.88 (5158hex | 20824dec) Description: Manufacturer-specific error 8 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 8. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.89 (5159hex | 20825dec) Description: Manufacturer-specific error 9 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 9. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.90 (515Ahex | 20826dec) Description: Manufacturer-specific error 10 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 10. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.91 (515Bhex | 20827dec) Description: Manufacturer-specific error 11 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 11. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.92 (515Chex | 20828dec) Description: Manufacturer-specific error 12 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 12. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.93 (515Dhex | 20829dec) Description: Manufacturer-specific error 13 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 13. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.94 (515Ehex | 20830dec) Description: Manufacturer-specific error 14 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 14. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.95 (515Fhex | 20831dec) Description: Manufacturer-specific error 15 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 15. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |
Error: 81.96 (5160hex | 20832dec) Description: Manufacturer-specific error 16 | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The storage unit has detected manufacturer-specific error 16. The corresponding cause of the error can be found in the documentation of the storage unit. | Check the condition of the storage unit. | |