Relay output

Specification

Current-carrying capacity of relay contacts

Vmax = DC 30 V, Imax = DC 2 A, Pmax = 60 W

X20 connection contacts

Plug connectors

X20:2 – 3

Common relay contact X20:2:DOR-C
NO contact X20:3:DOR-NO