Startup of third-party motors
Asynchronous motors
The nameplate data of the motor must be entered during startup:
- Nominal motor speed
- Nominal motor frequency
- Nominal motor voltage
- Nominal motor current
- Power factor cos φ
- Nominal motor power
The parameters required for startup are calculated based on the nameplate data and the motor is taken into operation.
SEW-EURODRIVE also recommends carrying out a parameter measurement with FCB25 for better control characteristics. These determine the equivalent wiring diagram of the motor. The duration of the measurement depends on the motor parameters. In the case of asynchronous motors, the measurement is carried out in an idle state. If a brake is present, it remains closed.
Permanent-field synchronous motors
The nameplate data of the motor must be entered during the startup of synchronous motors:
- Nominal motor speed
- Nominal motor current
- Nominal motor voltage
- Nominal motor torque
- Rated motor frequency or number of poles
- Maximum torque at motor shaft
- Max. motor current
- Optional:
- Phase inductance
- Back EMF voltage
In the case of permanent-field synchronous motors without an encoder, a parameter measurement must then be carried out with FCB 25. In the case of synchronous motors with an encoder, SEW-EURODRIVE recommends carrying out the parameter measurement. The brake is released (if present) during the measurement to align the rotor electrically. Make sure that the rotor can turn freely. For this reason, the motor must be separated from the gear unit or system.
In the case of synchronous motors with an encoder, the encoder offset must also be set after the above-mentioned startup procedure. This commutation takes place using the "Rotor position identification" function (FCB 18). The rotor turns during the rotor position identification. Make sure that the rotor can turn freely. For this reason, the motor must be separated from the gear unit or system.
Synchronous reluctance motors
During startup of synchronous reluctance motorsGuided startup in preparation. the nameplate data of the motor must be entered:
- Nominal motor voltage
- Nominal motor torque
- Nominal motor speed
- Nominal motor frequency
- Optional:
- Number of poles
- Mechanical power
- Power factor
After the nameplate startup, SEW-EURODRIVE recommends carrying out a parameter parameterization with FCB25.