Technical data for the EtherCAT® interface, CiA402 profile
EtherCAT®, CiA402 profile | |
|---|---|
Vendor ID | 59hex |
Product code | 24Fhex |
Product name | MOVI-C® Extra-Low Voltage Drives CiA402 |
Connection technology | M12 connector |
Supported baud rate | 100 MBd (full duplex) |
EtherCAT® services | CoE, FoE, VoE |
Application protocols | EtherCAT®, SEW Application Services |
Application profiles | CiA402 |
Maximum cable length | 100 m |
ESI file name | SEW_MOVI-C_Extra-Low_Voltage_Drives_CiA402.xml |