Technical data for the EtherCAT® interface
EtherCAT® | |
|---|---|
Vendor ID | 59hex |
Product code | 1Fhex |
Product name | MOVI-C® Decentralized Electronics |
Connection technology | M12 connector |
Supported baud rate | 100 MBd (full duplex) |
EtherCAT® services | CoE, FoE, VoE |
Application protocols | EtherCAT®, SEW Application Services |
Application profiles | – |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 |
Maximum cable length | 100 m |
ESI file name | SEW_MOVI-C_Extra-Low_Voltage_Drives.xml |