Error 110 MOVIKIT® – Communication
Error: 110.64 (6E40hex | 28224dec) Description: Parameter request error | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW-EURODRIVE Service. | |
Error during parameter request of controller to inverter. | Check whether the parameter to be read/written is present in the inverter. | |
Error: 110.65 (6E41hex | 28225dec) Description: Error responding to parameter request | ||
|---|---|---|
|
| |
Cause | Measure | |
Error in response of inverter to parameter request of controller. | Contact SEW-EURODRIVE Service. | |
Error: 110.66 (6E42hex | 28226dec) Description: Link of logical device missing | ||
|---|---|---|
|
| |
Cause | Measure | |
No reference to device (logical device) passed to software function. | Transfer the logical device to the software function. | |
Error: 110.224 (6EE0hex | 28384dec) Description: General parameter channel error | ||
|---|---|---|
|
| |
Cause | Measure | |
Wrong device instance selected. | For addressing a double axis, select one of the "Double axis left/right" bits. | |
Internal error during parameter access. | Contact SEW-EURODRIVE Service. | |
Error: 110.225 (6EE1hex | 28385dec) Description: Invalid input parameters for parameter request | ||
|---|---|---|
|
| |
Cause | Measure | |
One or several input parameters are invalid. | Check whether the input parameters are within the permitted limits. | |
The specified index or subindex is 0 or the offset is invalid. | Check whether the index, subindex, and offset specifications are permitted. | |
The specified service is invalid. | Set bits for the read service or write service correctly. | |
Error: 110.226 (6EE2hex | 28386dec) Description: Invalid value | ||
|---|---|---|
|
| |
Cause | Measure | |
The selected value is invalid. | Check whether the input value is within the value range of the parameter. | |
Error: 110.227 (6EE3hex | 28387dec) Description: Device cannot be reached | ||
|---|---|---|
|
| |
Cause | Measure | |
An invalid EtherCAT address was selected. | Check whether a valid EtherCAT address is specified. | |
Wrong device selected. | Check whether the bits for the single axis or double axis are selected correctly via the process data interface. | |
Error: 110.228 (6EE4hex | 28388dec) Description: Invalid device state | ||
|---|---|---|
|
| |
Cause | Measure | |
The device is in a state in which no parameters can be read or written. | Move the device to a valid state (e.g. controller inhibit). | |