Technical data
CFX11A-S gateway for EtherCAT®/SBusPLUS | |
|---|---|
Ambient temperature | -10 – 55 °CAt clock frequency of basic device > 4 kHz: -10 – 50 °C. |
Power consumption | 2 W |
Degree of protection | IP20 in accordance with EN 60529 |
Automatic baud rate detection | Yes, full duplex |
Supported baud rate | 100 MBaud |
Connection technology | 2 × RJ45 |
Product code | Bhex |
Manufacturer ID | 59hex |
Device family | MOVI‑C® |
Application protocols | EtherCAT®, SdO, FoE |
Permitted cable types | Category 5 and higher, class D according to IEC 11801 |
Maximum cable length | 100 m |
Purchase order number | 28315030 |
Dimensions in mm (W × H × D) | 53 × 158 × 39 |