General technical data
Interference immunity | Meets EN 61800-3; 2nd environment |
Interference emission | Limit class C3 according to EN 61800-3. The interference suppression level can be improved using appropriate measures. Refer to chapter EMC-compliant installation according to EN 61800-3 for further information. |
Ambient temperature ϑamb | -10 – 40 °C without derating 40 – 55 °C with derating For further information, refer to chapter "Project planning" > "Selection of an inverter" > Power reducing factors. |
Type of cooling | Natural convection:
Forced convection by means of a temperature-controlled fan:
|
Short-circuit current | The uninfluenced short-circuit current according to EN 61800‑5‑1 is 65 kA. |
Degree of protection | IP20 in accordance with EN 60529, only with power connectors plugged in for grid and motor |
Pollution class | 2 in accordance with IEC 60664‑1 |
Overvoltage category | III in accordance with IEC 60664-1 |
Installation altitude above sea level: | No restrictions apply to altitudes ≤ 1000 m. The following restrictions apply to altitudes > 1000 m:
|