NEMA电机适配器X2F100 ~ 230

inch

X2F..

NEMA

Ø NEMA

Ø B5

C5

Ø D7

Ø E5

F5

L5

L11

S5

T5

U5

X100**

254–256

9

8 1/2H7

0.55

1 5/8+0.0010

7 1/4

0.2

1/4

3 3/4

0.59 (4x)

1.794

3/8+0.00197

284–286

11 1/4

10 1/2H7

0.59

1 7/8+0.0010

9

0.2

1/4

4 3/8

0.59 (4x)

2.106

1/2+0.00197

324–326

13

12 1/2H7

0.71

2 1/8+0.0015

11

0.2

1/4

5

0.69 (4x)

2.362

1/2+0.00197

364–365

13

12 1/2H7

0.71

2 3/8+0.0015

11

0.2

1/4

5 5/8

0.69 (8x)

2.661

5/8+0.00197

X110***

254–256

9

8 1/2H7

0.55

1 5/80.0010

7 1/4

0.2

1/4

3 3/4

0.59 (4x)

1.794

3/8+0.00197

284–286

11 1/4

10 1/2H7

0.59

1 7/8+0.0010

9

0.2

1/4

4 3/8

0.59 (4x)

2.106

1/2+0.00197

324–326

13

12 1/2H7

0.71

2 1/8+0.0015

11

0.2

1/4

5

0.69 (4x)

2.362

1/2+0.00197

364–365

13

12 1/2H7

0.71

2 3/8+0.0015

11

0.2

1/4

5 5/8

0.69 (8x)

2.661

5/8+0.00197

X120*

324–326

13

12 1/2H7

0.71

2 1/8+0.0015

11

0.2

1/4

5

0.69 (4x)

2.362

1/2+0.00197

364–365

13

12 1/2H7

0.71

2 3/8+0.0015

11

0.2

1/4

5 5/8

0.69 (8x)

2.661

5/8+0.00197

404–405

13

12 1/2H7

0.79

2 7/8+0.0015

11

0.2

1/4

7

0.69 (8x)

3.213

3/4+0.00197

X130***

324–326

13

12 1/2H7

0.71

2 1/8+0.0015

11

0.2

1/4

5

0.69 (4x)

2.362

1/2+0.00197

364–365

13

12 1/2H7

0.71

2 3/8+0.0015

11

0.2

1/4

5 5/8

0.69 (8x)

2.661

5/8+0.00197

404–405

13

12 1/2H7

0.79

2 7/8+0.0015

11

0.2

1/4

7

0.69 (8x)

3.213

3/4+0.00197

X140*

364–365

13

12 1/2H7

0.71

2 3/8+0.0015

11

0.2

1/4

5 5/8

0.69 (8x)

2.661

5/8+0.00197

404–405

13

12 1/2H7

0.79

2 7/8+0.0015

11

0.2

1/4

7

0.69 (8x)

3.213

3/4+0.00197

444–445

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

X150***

364–365

13

12 1/2H7

0.71

2 3/8+0.0015

11

0.2

1/4

5 5/8

0.69 (8x)

2.661

5/8+0.00197

404–405

13

12 1/2H7

0.79

2 7/8+0.0015

11

0.2

1/4

7

0.69 (8x)

3.213

3/4+0.00197

444–445

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

X160*

364–365

13

12 1/2H7

0.67

2 3/8+0.0015

11

0.2

1/4

5 5/8

0.69 (8x)

2.661

5/8+0.00197

404–405

13

12 1/2H7

0.67

2 7/8+0.0015

11

0.2

1/4

7

0.69 (8x)

3.213

3/4+0.00197

444–445

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

447–449

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

X170***

364–365

13

12 1/2H7

0.67

2 3/8+0.0015

11

0.2

1/4

5 5/8

0.69 (8x)

2.661

5/8+0.00197

404–405

13

12 1/2H7

0.67

2 7/8+0.0015

11

0.2

1/4

7

0.69 (8x)

3.213

3/4+0.00197

444–445

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

447–449

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

X180*

444–445

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

447–449

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

X190**

444–445

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

447–449

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

X200*

447–449

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

X210**

447–449

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

X220*

447–449

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

X230**

447–449

16.6

16H7

0.79

3 3/8+0.0015

14

0.2

1/4

8 1/4

0.69 (8x)

3.772

7/8+0.00197

inch

kg

 

i = 6.3 ... 11.2*

i = 7.1 ... 12.5**

i = 8 ... 14***

i = 12.5 ... 18*

i = 14 ... 20**

i = 16 ... 22.4***

X2F..

Ø D1

LMA

Z12

Ø D1

LMA

Z12

X100**

–

–

–

1.26

13.66

0.69

40

–

–

–

1.26

15.39

2.43

40

1.65

16.38

2.66

1.26

16.38

3.27

50

1.65

17.24

2.51

1.26

17.24

2.51

55

X110***

–

–

–

1.26

13.66

0.69

40

–

–

–

1.26

15.39

2.43

40

1.65

16.38

2.66

1.26

16.38

3.27

50

1.65

17.24

2.51

1.26

17.24

2.51

55

X120*

2.17

16.85

1.49

1.65

16.85

2.33

60

2.17

17.72

1.37

1.65

17.72

1.37

70

2.17

20.00

3.65

1.65

20.00

3.65

75

X130***

2.17

16.85

1.49

1.65

16.85

2.71

60

2.17

17.72

1.37

1.65

17.72

1.37

70

2.17

20.00

3.65

1.65

20.00

3.65

75

X140*

2.76

19.98

1.35

2.17

19.98

3.05

85

2.76

22.26

3.87

2.17

22.26

4.11

95

2.76

23.44

4.14

2.17

23.44

4.37

115

X150***

2.76

19.98

1.35

2.17

19.98

3.05

85

2.76

22.26

3.87

2.17

22.26

4.11

95

2.76

23.44

4.14

2.17

23.44

4.37

115

X160*

–

–

–

2.76

20.81

1.01

125

–

–

–

2.76

23.17

3.57

130

3.15

26.20

4.57

2.76

26.20

4.54

160

3.15

26.20

4.04

2.76

26.20

3.96

170

X170***

–

–

–

2.76

20.81

1.01

125

–

–

–

2.76

23.17

3.57

130

3.15

26.20

4.57

2.76

26.20

4.54

160

3.15

26.20

4.04

2.76

26.20

3.96

170

X180*

3.54

27.46

4.35

2.95

27.46

4.31

165

3.54

27.46

3.84

2.95

27.46

4.31

180

X190**

3.54

27.46

4.35

2.95

27.46

4.31

165

3.54

27.46

3.84

2.95

27.46

4.31

180

X200*

3.94

28.21

2.30

3.54

28.21

3.84

205

X210**

3.94

28.21

2.30

3.54

28.21

3.84

205

X220*

3.94

29.57

2.07

3.94

29.57

2.07

210

X230**

3.94

29.57

2.07

3.94

29.57

2.07

210