扭矩支承 /T-HU

AT1

AT1 (X2K)

AT2

AT2 (X2K)

BT1

BT2

FT

HTmin.

HTmax.

Ø S (4x)

VT1

VT2

X100

406

349

46.5

46.5

120

160

25

435

475

13.5

70

120

X110

426

369

46.5

46.5

120

160

25

435

475

13.5

70

120

X120

486

416

63.5

63.5

120

160

25

509

549

13.5

70

120

X130

522

452

63.5

63.5

120

160

25

509

549

13.5

70

120

X140

578

459

86.5

86.5

120

160

25

547

587

13.5

70

120

X150

620

501

86.5

86.5

120

160

25

547

587

13.5

70

120

X160

672

552

78

78

180

240

30

725

775

22

130

188

X170

723

603

78

78

180

240

30

725

775

22

130

188

X180

762

617

103

103

180

240

30

745

795

22

130

188

X190

794

649

103

103

180

240

30

745

795

22

130

188

X200

865

695

118

118

180

240

30

795

845

22

130

188

X210

901

730

118

118

180

240

30

795

845

22

130

188

X220

992

822

126

161

180

240

30

840

890

22

130

188

X230

1032

862

126

161

180

240

30

840

890

22

130

188

X240

1045

855

150

187.5

300

300

30

920

970

26

220

220

X250

1068

878

150

187.5

300

300

30

920

970

26

220

220

X260

1175

–

190

–

300

300

30

970

1020

26

220

220

X270

1210

–

190

–

300

300

30

970

1020

26

220

220

X280

1262

–

190

–

300

300

30

1025

1075

26

220

220

X290

1376

–

220.5

–

300

300

40

1143

1193

26

220

220

X300

1405

–

220.5

–

300

300

40

1143

1193

26

220

220

X310

1537

–

253

–

300

300

40

1193

1243

26

220

220

X320

1571

–

253

–

300

300

40

1193

1243

26

220

220