Technical data

  • Switching temperatures: 60 °C and 90 °C
  • Contact capacity: 2 A – AC 240 V
  • Connector: DIN EN 175301-803 PG11 (IP65)
  • The tightening torque for the retaining screw in the back of the connector for electrical connection is 0.25 Nm.