Step 4: Calculating the required nominal gear unit torque – MN2
Constant load direction – constant torque:
Calculating the required nominal gear unit torque – MN2
| ||
|---|---|---|
| ||
MK2 | Nm | Operating torque on LSS |
MN2 | kNm | Nominal gear unit torque |
FS min | Application-specific service factor | |
Reversing load direction – constant torque:
Calculating the required nominal gear unit torque – MN2
| ||
|---|---|---|
| ||
MK2 | Nm | Operating torque on LSS |
MN2 | kNm | Nominal gear unit torque |
FS min | Application-specific service factor | |
frev |
| Reversing factor |
Depending on the ratio of the load between the 2 directions of rotation, the reversing factor must be assumed according to the following table. The given values are examples for the load ratio. If the load ratio differs, contact SEW-EURODRIVE.
Load ratio of the directions of rotation | Factor frev |
|---|---|
100% | 1.43 |
50% | 1.25 |
10% | 1.0 |